text.skipToContent text.skipToNavigation

Catalog No. : 3LER35002LD2GWAT

Description:  6V NEMA-4X EM COMBO 5W AT

UPC: 787321181402

Powerpack of 6V-36W, Exit Combination Unit, single face, 120/347VAC, diagnostics, audible, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage (W): 36, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Housing Colour: grey, Faceplate Colour: white, audible, Legend Colour: red, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.25 inches (1.104 ft, 336.55 mm., 33.655 cm, 0.337 m), Width of 3.5 inches (0.292 ft, 88.9 mm., 8.89 cm, 0.089 m), Unit Type: NEMA-4X & NSF, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting