Catalog No. : 3LER35002LD1WH
Description: COMBO 6V SGL RD W/LED 4W
UPC: 624616261398
Exit Combination Unit, single face, 120/347VAC, auto-diagnostics, non-audible, Voltage DC: 6V, Battery Type: nickel-cadmium, Battery Wattage: 36W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Housing Colour: white, Faceplate Colour: white, non audible, Legend Colour: red, Unit Type: NEMA-4X & NSF, Head Style: shielded, Battery Run Time: 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- NSF for food processing
- Shieled by a clear polycarbonate cover
- Continuous self-diagnostic monitoring and monthly self-testing
- Fully automatic charger is solid state
- Non-intrusive magnetic test switch
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.