Catalog No. : 3LER35002LD1WBCW
Description: 6V NEMA-4X EM COMBO 4W-LED
UPC: 787321156776
Powerpack of 6V-36W, Exit Combination Unit, single face, 120/347VAC, diagnostics, non-audible, cold-weather -40°C , Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage (W): 36, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Housing Colour: white, Faceplate Colour: black, non audible, Legend Colour: red, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.25 inches (1.104 ft, 336.55 mm., 33.655 cm, 0.337 m), Width of 3.5 inches (0.292 ft, 88.9 mm., 8.89 cm, 0.089 m), Unit Type: NEMA-4X & NSF, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.