text.skipToContent text.skipToNavigation

Catalog No. : 3LER35002LD1GACW

Description:  6V NEMA-4X EM COMBO 4W-LED C.WTHR

UPC: 624616327575

Exit Combination Unit, single face, 120/347VAC, auto-diagnostics, non-audible, cold-weather -40°C , Voltage DC: 6V, Battery Type: nickel-cadmium, Battery Wattage: 36W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Housing Colour: grey, Faceplate Colour: aluminum, non audible, Legend Colour: red, Unit Type: NEMA-4X & NSF, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting