Catalog No. : 3H3
Description: H-STRNGTH SPLITBLT CONN 4STR-8SLD
UPC: 783786200092
Type H High Strength Split-Bolt Connector made of Bronze Alloy for Use on Copper Conductors. Conductor Range for Equal Main and Tap 4 Str.-8 Sol.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Bolt and nut of high-strength corrosion-resistant bronze alloy. Copper pressure bar. Bolt and nut of hex design.
- Splicing, tapping or terminating conductors in power and grounding electrical connection.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Bolt and nut of high-strength corrosion-resistant bronze alloy. Copper pressure bar. Bolt and nut of hex design. |
|
Application |
Splicing, tapping or terminating conductors in power and grounding electrical connection. |
Specifications
|
Material |
Bronze Alloy |
|
Color |
Metallic |
Classifications
|
Brand Name |
Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
|
Suitable for |
Round conductor |
Documents/Support Tools
|
Sales Drawing |