text.skipToContent text.skipToNavigation

Catalog No. : 3CR2T15M1

Description:  3 COND CS OUT TERM. HOUSG 15KV,MT-1

UPC: 783786554218

3 Conductor Outdoor Termination Housing 15 kV, Cable Type - M - Tape Shield/Wire Shield/Unishield, Insulation Range 1 - 0.64 to 1.12 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

High voltage cable termination kit

Special Features

Three Conductors. Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction.

Application

Cable Termination, Indoor Application, 15kV.

Specifications

Cable Type

Copper Tape Shielded Wire

Voltage Rating

15 kV

Number Of Terminals

(3) Triple Phase

Color

Dark Gray

Mounting

Product Need to have Cable Holder (not included)

Earthing

Products Includes Their Own Grounding System.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE 48

ETIM EC003520 Cable termination for medium and high voltage cables

Suitable for indoor use

Y

Suitable for outdoor use

Y

Rated voltage U0/U (Um)

Other

Type of cable termination

Cold-shrink

Material insulating material

Other

Cable lug included

N

Type of cable lug

None