Catalog No. : 3CK465LR-K0350
Description: ELBOW, 400A DB, 15/25KV 3/C KIT
UPC: 783786467389
15/25kV, 400 Amp, Deadbreak, Elbow, CENELEC Standard, Europe, Cable Insulation Diameter 1.090 inch to 1.310 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 600 /Compacted Solid 600.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Application |
15/25 kV, 400 Amps |
Specifications
Material |
Aluminum |
Temperature Rating |
-40 to +65 C |
Connection |
Compression |
Classifications
Brand Name |
ELASTIMOLD |