text.skipToContent text.skipToNavigation

Catalog No. : 3CK465LR-J-0300

Description:  ELBOW, 400A DB, 15/25KV 3/C KIT

UPC: 783786411429

15/25kV, 400 Amps, Deadbreak Elbow without Test Point. 3 piece Kit. Cable Insulation Diameter 0.980 inch to 1.180 inch. Aluminum Compression Lug, Conductor Size 350 Stranded/Compressed kcmil or 400 Compact/Solid kcmil. Includes Elbow Connector Housing, Compression Lug, Stud, Insulated Plug with Cap, Tube Lubricant, Cable Adapter, Installation Instructions and Crimp Chart.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

ELASTIMOLD