Alternate Catalog No. : X75-B4-48-XD
Catalog No. : 3AUA0000226361
Description: PSTX ENCLOSED 75HP 480V TYPE4 XD
UPC: 6438177522386
The PSTX offers complete motor protection in only one unit and is able to handle both load and network irregularities. PT-100, earth fault protection and over/under voltage protection
along with many other functions keep your motor safer than ever.
It offers three types of current limit: standard, dual and ramp. This gives you full control of your motor during start. It also allows you to use your motor in weaker networks.
The bypass is built in and saving you time during installation and space in your panel.
The PSTX features many application enhancing
features, including torque control: the most
efficient way to start and stop pumps. The pump
cleaning feature can reverse pump flow and clean
out pipes, securing uptime of your pump system.
Main benefits
• Secure motor reliability
• Improve installation efficiency
• Increase application productivity.
Main features
• Three-phase controlled
• Operational voltage: 440 to 480 V AC
• Wide rated control supply voltage: 100-250 V, 50/60 Hz
• Rated operational current: 15…1250 A
• Coated circuit boards
• Torque control for excellent control of pumps
Additional normal/heavy duty features
• Circuit Breaker or Fuses
• Door Mounted Keypad
• Start Pushbutton
• Stop Pushbutton
• Hand-Off-Auto selector switch
• Power On Pilot Light
• Run Pilot Light
• Fault Pilot Light
Additional extreme duty features
• Circuit Breaker or Fuses
• Door Mounted Keypad
• Emergency Bypass
• Start Pushbutton
• Stop Pushbutton
• Hand-Off-Auto selector switch
• Normal-E-Bypass selector switch
• E- Bypass Start Pushbutton
• E-Bypass Stop Pushbutton
• Power On Pilot Light
• Run Pilot Light
• Fault Pilot Light
• E-Bypass Pilot Light
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/softstarters-new
Descriptors
Category |
Softstarter - Enclosed (PSTX) |
Specifications
Product Type |
Soft Starters |
Enclosure Type |
NEMA 4 |
Motor Voltage |
460 V |
Extreme Duty: Output Current (A) |
104 |
Motor HP at 460V- Extreme duty |
75 |
Protection Type |
Circuit Breaker |
Power Dissipation In Watts |
30 |
Height (Inches) |
30 |
Width (Inches) |
30 |
Depth (Inches) |
12 |
Dimensions
Weight (lb) |
141 |
Heightmm |
762 |
Width (mm) |
762 |
Depth (mm) |
304,8 |
Weight (kg) |
64 |