Catalog No. : 3950
Description: 1 CONDUIT HUB
UPC: 786210039503
Conduit Hub Ground Clamp for Wire Range 8 - 3/0, Conduit Size 1
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Ground Conductor to Conduit
Descriptors
|
Category |
Grounding devices or assemblies |
|
Application |
Ground Conductor to Conduit |
Specifications
|
Conductor Material |
Iron |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
#8-3/0 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |