text.skipToContent text.skipToNavigation

Catalog No. : 3934FSA22

Description:  3934 CONN FSA22

UPC: 708917170259

Connector with Inline Adapter for Rigid or Flexible Conduit or Fitting, 20Amps, 3 Pole 4 Wire, 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll