text.skipToContent text.skipToNavigation

Catalog No. : 3913U4

Description:  15A,CON,2P3W,FD,480V

UPC: 708917311454

Watertight Connector, 15Amps, 2 Pole 3 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

15 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll