text.skipToContent text.skipToNavigation

Catalog No. : 3913U3

Description:  15A,CON,2P3W,FD,277VAC

UPC: 708917272618

Watertight Grounded Connector, 15Amps, 2 Pole 3 Wire, 277 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

15 Amps

Voltage Rating

277 V

Classifications

Brand Name

Russellstoll