text.skipToContent text.skipToNavigation

Catalog No. : 3913FSA11

Description:  20A,CON,2P3W,FD,250VAC,1/2 IN COND

UPC: 708917169758

Connector with Inline Adapter for Rigid or Flexible Conduit or Fitting, 20Amps, 2 Pole 3 Wire, 250 Volts, with 1/2 Inch Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll