text.skipToContent text.skipToNavigation

Catalog No. : 3870-RS

Description:  INT,2P3W,10A 600V/20A 250V

UPC: 708917000686

_ Int, 2p3w, 10a 600v/20a 250v
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

10 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll