text.skipToContent text.skipToNavigation

Catalog No. : 3865

Description:  5 IN INSL GRND BUSH W/ 8-2/0 RANGE

UPC: 786210038650

5 Inch Threaded Insulated Grounding Bushing, Iron, Electro Zinc Plated, Wire Range 8 to 2/0, Thermoplastic Insulator for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Designed to bush conductors and prevent insulation damage.

Descriptors

Category

Electrical bushing

Special Features

Grounding Bushings & Accessories

Application

For Quick Installation of Bonding Jumper to Multiple Metal Conduits (Rigid and IMC)

Specifications

Material

Malleable Iron

Finish

Electro Zinc Plated

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA

Dimensions

Size

5 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
UL E3060 N/A KDER N/A N/A
ETIM EC002357 Support insulator

Length

25.02 mm

Outer diameter

160.53 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here