text.skipToContent text.skipToNavigation

Catalog No. : 3789U1

Description:  WTRTHT FEM PLUG 20A 2W3P 125V

UPC: 708917173090

Watertight Female Plug, 20Amps, 2 Wire 3 Pole, 125 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll