text.skipToContent text.skipToNavigation

Catalog No. : 3774

Description:  RCPT ASSY WP 20-30A

UPC: 708917162469

FS/FD Metallic Connection- Cast Brass Female Receptacle with box, 20-30 Amp, 600VAC-250VAC, 3 Pole 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Special Features

Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring

Application

Designed for lower-ameprage marine and rough service applications with rugged die cast aluminum housings and epoxy powder coated finishes.

Specifications

Material

Cast Aluminum/Thermoset

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3