text.skipToContent text.skipToNavigation

Catalog No. : 3763X

Description:  RCPT COV ASSY LESS BX 2W

UPC: 708917179634

Waterproof Receptacle Cover Assembly, 10Amp, 2 Wire 3 Pole, 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

10 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll