text.skipToContent text.skipToNavigation

Catalog No. : 3763U2

Description:  RCPT,SCR,15A,250V,2P3W

UPC: 708917312000

Waterproof Receptacle Type U, 15Amps, 2 Wire 3 Pole, 250 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

15 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll