text.skipToContent text.skipToNavigation

Catalog No. : 375ESA-36

Description:  ELBOW ARRESTER 36 KV

UPC: 783786551538

Shielded Surge Arrester, ESA Elbow Surge Arrester, 35kV, 200 Amp, MCOV KV RMS is 29.00
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Surge arrestor

Specifications

Voltage Rating

36 kV

Amperage Rating

200 A

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Support/Tools

Click here

Marketing Brochure

Click here