text.skipToContent text.skipToNavigation

Catalog No. : 375ESA-18

Description:  35KV ELBOW ARRESTER 200A LB

UPC: 783786858255

Shielded Surge Arrester, ESA Elbow Surge Arrester, 35kV, 200 Amp, MCOV KV RMS is 15.30
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Surge arrestor

Specifications

Voltage Rating

35 kV

Amperage Rating

200 A

Classifications

Brand Name

Elastimold

Documents/Support Tools

Support/Tools

Click here

Marketing Brochure

Click here