text.skipToContent text.skipToNavigation

Catalog No. : 3743U1/900941

Description:  20A,REC,2P3W,FD,U1,125V,SC,3/4 T&B

UPC: 708917242024

FD 20 Amp, Receptacle, 3 Pole 2 Wire, 125V, Screw Cap, with 3/4 Inch Outlet on Top and Bottom
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

2