text.skipToContent text.skipToNavigation

Catalog No. : 373J3

Description:  LB 3-POINT JUNCTION

UPC: 783786653805

35kV 200 Amp, Loadbreak 3-Point Junction with Stainless Steel Bracket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

35kV, 200 Amp Loadbreak 3-Way Junction. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for Elastimold Elbow connectors. Mounting hardware for flat or curved mounting positions. Rated for 3 Phase switching. Includes black vent ring.

Application

Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass.

Specifications

Material

EPDM Rubber with Stainless Steel Bracket

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE 386

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here