text.skipToContent text.skipToNavigation

Alternate Catalog No. : 3737-5 FAB

Catalog No. : 3737-5FAB

Description:  COPPER DISCONNECT LINK

UPC: 783786766246

Copper Disconnect Link. 1-1/2 inch long x 13/32 inch Outside Diameter. Male Diamond Marked around Center. Slightly Tapered on Ends.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Diamond Marked around Center

Specifications

Connection

Compression

Material

Copper

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant