text.skipToContent text.skipToNavigation

Alternate Catalog No. : 3737-20 SUB FIN CAP

Catalog No. : 3737-20SUBFINCAP

Description:  3737-20 SUB FINISHED CAP

UPC: 783786766215

Submersible Cap, EPDM Rubber, Double In-Line Unit, Fuse Housing Load End, Overall Diameter .968 inch, Overall Length 2.859 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rubber molded seal

Special Features

Double In-Line Unit, Fuse Housing Load End

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

31/32 in

Size

2-55/64 in