text.skipToContent text.skipToNavigation

Catalog No. : 37220-701-034

Description:  ENTSNA075V2 3/4IN ENT SNAPIN ADAPTR

UPC: 34481024224

Made or assembled in Canada.

Quick connect snap-in adapter for ENT tubing. Size 3/4 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT

Application

Suitable for damp locations

Specifications

Material

Polycarbonate

Color

Blue

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382
UL E137781, CSA AP58382

ETIM EC001469 Protective hose adapter

Material quality

Other

Model

Straight

Material sealing

No sealing