text.skipToContent text.skipToNavigation

Catalog No. : 37218-701-034

Description:  ENT CPLG075V2 3/4 IN ENT COUPLING

UPC: 34481024200

Made or assembled in Canada. Carlon ENT Light, flexible and strong nonmetallic raceway system for use in walls, floors and non-plenum ceilings.

Quick connect coupling for ENT tubing. Size 3/4 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To join two pieces of ENT together.

Descriptors

Category

Electrical fittings

Special Features

Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT

Application

Suitable for damp locations

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382
UL E137781, CSA AP58382

ETIM EC001172 Coupler for corrugated plastic hoses

Material

Plastic

Material quality

Other

Colour

Grey