Catalog No. : 37218-700-012
Description: ENTCPLG050V2 1/2IN ENT COUPLING
UPC: 34481024194
Made or assembled in Canada. Carlon ENT Light, flexible and strong nonmetallic raceway system for use in walls, floors and non-plenum ceilings.
Quick connect coupling for ENT tubing. Size 1/2 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembles in Canada.
- To join two pieces of ENT together.
- Blue.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT |
|
Application |
Suitable for damp locations |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E137781, CSA AP58382 |
ETIM Classification
ETIM
EC001172 Coupler for corrugated plastic hoses
|
Material |
Plastic |
|
Material quality |
Other |
|
Colour |
Grey |