text.skipToContent text.skipToNavigation

Catalog No. : 3720U1

Description:  STD 3720U-1 CABLE PLUG 2

UPC: 708917138600

FD 20 Amp, Plug, 2 Pole 3 Wire, 125V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Special Features

Precision-made, self-aligning and self-wiping contacts, receptacles provided with spring-actuated, self-closing flaps, available in watertight and weathertight versions, solderless screw terminals for convenient wiring

Application

Designed for lower-ameprage marine and rough service applications with rugged die cast aluminum housings and epoxy powder coated finishes.

Specifications

Material

Aluminum

Classifications

Brand Name

Russellstoll

Standard

UL e2630

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 622102 N/A N/A N/A
UL E2630 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Plug

Number of poles

2