text.skipToContent text.skipToNavigation

Catalog No. : 3720DPU2

Description:  15A,PLG,2P3W,FD,U2,250V,SPEC

UPC: 708917156581

Computer System Interconnection Plug - Amp 15, Voltage 250VAC, 2P3W, Spec Grade UL 94-5VA
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

15 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

15 A

Construction type

Plug

Number of poles

2

Documents/Support Tools

Instruction Sheet

Click here