text.skipToContent text.skipToNavigation

Catalog No. : 3720DPU1

Description:  20A,PLG,2P3W,FD,U1,125VAC,SPEC

UPC: 708917146032

FD 20 Amp, Plug, 2 Pole 3 Wire, 125Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Plug

Number of poles

2

Documents/Support Tools

Instruction Sheet

Click here