text.skipToContent text.skipToNavigation

Catalog No. : 3718

Description:  2 1-1/2IN REDUCE WASHER GALV STL

UPC: 786210037189

2 Inch to 1-1/2 Inch Reducing Washer, Galvanized Steel for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing washers

Special Features

Washers Reduce Knockout Hole In Outlet Box. These Washers, Used In Pairs, Interlock and Form a Rib Which Centers the Washers and Conduit In the Knockout.

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Finish

Galvanized

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA, UL E13938

Dimensions

Conduit Size

2 to 1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A 2130163 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

1 1/2 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

2 inch

Material

Other

Nickel-plated

N

Documents/Support Tools

Sales Drawing

Click here