text.skipToContent text.skipToNavigation

Catalog No. : 37127-722

Description:  S310ER DUPLEX COVER HORIZ SILVER

UPC: 42269010048

1-Gang Weatherproof Horizontal Mount Duplex Receptacle Box Cover - Silver
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Specifications

Shape

Rectangular

Number Of Outlet

2

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

72.2122 mm

Width

115.8748 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Colour

Other

With screws

N