text.skipToContent text.skipToNavigation

Catalog No. : 37125BB-C

Description:  SILICONE BRONZE HEX HEAD BOLT1.25IN

UPC: 75114352284

Silicon Bronze Hardware Hex Head Bolt - Length 1.25 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal bolts

Specifications

Material

Silicon Bronze

Head Type

Hexagonal

Classifications

Brand Name

Blackburn

Dimensions

Length

1-1/4 in

ETIM EC002380 Hexagon head bolt

Material

Other

Material quality

Other

Surface protection

Other

Thread size (imperial)

1 1/4 inch

Length

31.75 mm

Length

1.25 inch

With nut

N

With washer

N