text.skipToContent text.skipToNavigation

Catalog No. : 37040FWTP-C

Description:  FLAT WASHER 3/8 BRZE TIN PLATED

UPC: 783786829576

Type FW - Tin Plated Silicon Bronze Flat Washer - Bolt Size 3/8 Inch, Thickness .064 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flat washers

Specifications

Material

Silicon Bronze

Finish

Tin Plated

Fits Bolt Sizes

3/8 Inch

Classifications

Brand Name

Blackburn

Dimensions

Thickness

0.064 in

Outside Diameter

3/8 in

Inside Diameter

1 in

ETIM EC000098 Washer

Inner diameter

25.4 mm

Inner diameter

1 inch

Outer diameter

9.65 mm

Outer diameter

0.38 inch

Thickness

1.63 mm

Thickness

0.064 inch

Material

Other

Material quality

Other

Surface protection

Other