Catalog No. : 37036-712-T12
Description: LQTC90-050-V2 1/2IN 90D LIQT CONN
UPC: 34481023876
90 degree liquidtight nonmetallic fitting. 1/2 inch. Used with nonmetallic or metallic liquidtight conduit.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Liquid tight connectors |
Application |
Used with nonmetallic or metallic liquidtight conduit |
Specifications
Connection |
Threaded |
Material |
Non-metallic |
Classifications
Brand Name |
Carlon |
Standard |
UL e137781, AP58382 |
Dimensions
Size |
1/2 Inch |