Catalog No. : 37034-703-FSS
Description: FSSB-075050 PVC FSS COMBO BOX
UPC: 34481011064
Descriptors
Category |
Weatherproof boxes |
Specifications
Material |
PVC |
Color |
Gray |
Knockouts |
Yes |
Classifications
Brand Name |
Carlon |
Dimensions
Size |
1/2 Inch or 3/4 Inch |
Equipped with |
None |
Shape |
Rectangular |
Mounting method |
Wall-/ceiling mounting |
Inlet from the rear |
N |
Number of inlets |
2 |
Material |
Plastic |
Colour |
Grey |
With screening |
N |