text.skipToContent text.skipToNavigation

Catalog No. : 37033-701-TNB

Description:  FSEB-075050 PVC FSE COMBO BOX

UPC: 34481011040

3/4 Inch - 1/2 Inch 1 Gang FSE PVC Combo Box
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Weatherproof boxes

Specifications

Material

PVC

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Carlon

Dimensions

Size

1/2 Inch or 3/4 Inch

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Mounting method

Wall-/ceiling mounting

Inlet from the rear

N

Number of inlets

1

Material

Plastic

Colour

Grey

With screening

N