Catalog No. : 37032-714-TNB
Description: TBODY-050-V2 1/2IN PVC T CONDT BODY
UPC: 34481023920
Grey PVC conduit body 1/2 inch Schedule 40. Type T for 3 directions raceway run.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E137781, CSA AP58382 |
Dimensions
Size |
1/2 Inch |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
Model |
Other |
Material |
Plastic |
Material quality |
Polyvinyl chloride (PVC) |
Surface protection |
Untreated |
Surface polished |
N |