text.skipToContent text.skipToNavigation

Catalog No. : 37032-703-T34

Description:  LBBODY-075 3/4 IN PVC LB CONDT BODY

UPC: 34481011088

3/4 Inch Type LB PVC Conduit Body.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

3/4 Inch

ETIM EC003618 Form part for installation tubes

Model

Bend type LB (Canada)

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface protection

Untreated

Surface polished

N