text.skipToContent text.skipToNavigation

Catalog No. : 37031-702-T12

Description:  ELB90-050 1/2 IN 90 DEG PVC ELBOW

UPC: 34481010982

90 Degree Elbow PVC Conduit Fitting with 1/2 Inch Bell
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Trade Size

1/2 Inch

ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

90 °

Halogen free

N