text.skipToContent text.skipToNavigation

Catalog No. : 37030SW-C

Description:  3/8 SIL. BRONZE SPLIT LOCKWASHER

UPC: 783786844883

Type SW - Silicon Bronze Split Lock Washer - Diameter 3/8 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Split washer

Specifications

Material

Silicon Bronze

Fits Bolt Sizes

3/8 Inch

Classifications

Brand Name

Blackburn

ETIM EC000098 Washer

Material

Other

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here