Catalog No. : 3702-A1
Description: 35KV FT INSERT
UPC: 783786470259
Descriptors
|
Category |
Cable accessories |
|
Special Features |
35kV, 200 Amp Loadbreak Rated. Transform radial feed transformer into loop-feed unit. Provide extra tap for elbow arrester connection. Peroxide-cured insulation and jacket. Rated for Single Phase switching. Black vent ring. Full 360 Degree positioning. |
|
Application |
Designed for use as an apparatus bushing interface and provide extra tap connection, the 3702A1 is easily installed in an Elastimold universal bushing well and mated with an appropriate Elastimold product. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
12.00 inch (304.7 mm) long, 6.90 inch (172.7 mm) wide |
Compliance and Certifications
| RoHS | Out of scope of RoHS |