text.skipToContent text.skipToNavigation

Catalog No. : 37019-713-T34

Description:  MTA-075-V2 3/4IN PVC MAL TERM ADAPT

UPC: 34481023906

Made or assembled in Canada.

Male terminal adapter for PVC nonmetallic conduits. Male threads on one end and socket end on other end. Size 3/4 Inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit fitting body

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382

Dimensions

Hub Size

3/4 in

ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing