text.skipToContent text.skipToNavigation

Catalog No. : 37019-712-T12

Description:  MTA-050-V2 1/2IN PVC MALE TERM ADPT

UPC: 34481023890

Made or assembled in Canada.

Male terminal adapter for PVC nonmetallic conduits. Male threads on one end and socket end on other end. Size 1/2 Inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit fitting body

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382

Dimensions

Hub Size

1/2 in

ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing