Catalog No. : 37018-712-T12
Description: CPLG-050-V2 1/2 IN PVC COUPLING
UPC: 34481023944
Made or assembled in Canada.
PVC conduit coupling Schedule 40. Size 1/2 Inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical conduit fitting body |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E137781, CSA AP58382 |
Dimensions
Hub Size |
1/2 in |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
Material |
Plastic |
Surface polished |
N |
Surface brushed |
N |
Two piece |
N |
With inspection opening and cover |
N |