text.skipToContent text.skipToNavigation

Catalog No. : 37014-702-FSE

Description:  FSEB2-075050 PVC 2 G FSE COMBO BOX

UPC: 34481011057

Made or assembled in Canada.

3/4 Inch - 1/2 Inch 2 Gang FSE PVC Combo Box
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Weatherproof boxes

Specifications

Material

PVC

Color

Gray

Cubic Capacity

31.5 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon

Dimensions

Size

4.620 Inches x 4.620 Inches x 1.980 Inches

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Mounting method

Wall-/ceiling mounting

Material

Plastic

Colour

Grey