text.skipToContent text.skipToNavigation

Catalog No. : 37012-703-T12

Description:  SRTC-050 1/2 STRN RELIEF CON GRMT

UPC: 34481011217

Made or assembled in Canada.

1/2 Inch. Nonmetallic threaded strain relief connector complete with O ring, locknut and 6 grommets.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1/2 Inch

ETIM EC002267 Strain relief for cable protection tubes

Material

Plastic

Surface polished

N