text.skipToContent text.skipToNavigation

Catalog No. : 37009-713-T34

Description:  CCLP-075-V2-B5 3/4IN PVC CLAMP BG/5

UPC: 34481023937

Made or assembled in Canada.

2 hole PVC grey conduit clamp Schedule 40. Clamp spacing 29.5 inches (750 millimeters). Size 3/4 Inch. Bag of 5 units.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

3/4 Inch

ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Plastic sheathed

Y